Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ815-25-R-56
Part #:NH8150198.00
Catalog #:NH-BMQ815-25-R-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 0.94 | B: | 4.06 |
| TAP Depth: | 0.63 in | F: | 1.88 |
| AJ: | 5.88 | A: | 2.57 |
| K: | 1.63 in | BE: | 0.38 in |
| O: | 2.56 in | I: | 3.14 in |
| J: | 3.25 in | RQ: | 3.62 in |
| T: | 0.75 | C: | 5 in |
| Center Distance (in): | 1.54 in | H-Tap size: | 5/16 - 18 UNC in |
| LQ: | 3.99 in | BD: | 6.5 |
| D: | 1.88 | N: | 4.25 |
| AK: | 4.5 | BF: | 0.41 |
Technical Specifications
| Mounting Style: | Base | Motor Frame Size: | 56 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Series Style: | NH-BMQ-R |
| Input HP: | 0.752 | Output RPM: | 70 |
| Output Diameter (in): | 0.750 in | Input RPM: | 1,750 |
| Ratio: | 25:1 | Assembly: | BMQ-R |
| Model Code: | BMQ815 | Output Style: | R |
| Frame Size: | 56C | Thrust Rating - output shaft: | 1144 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Output Shaft Orientation: | R | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Series Code: | NH | Overhung Load: | 860 |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Reducer Style: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.54 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.752 |
| Output Shaft Assembly Code: | R | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output HP: | 0.559 |
| Output Key: | 3/16 x 1.50 | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio Range: | 25:1 | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 503 in/lbs |
General Specifications
| UPC: | 690310058244 | Weight: | 18.00 LB |

