Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ815-40-R-56
Part #:NH8150200.00
Catalog #:NH-BMQ815-40-R-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | C: | 5 in |
| J: | 3.25 in | BD: | 6.5 |
| TAP Depth: | 0.63 in | I: | 3.14 in |
| B: | 4.06 | H-Tap size: | 5/16 - 18 UNC in |
| BF: | 0.41 | LQ: | 3.99 in |
| A: | 2.57 | K: | 1.63 in |
| N: | 4.25 | G: | 0.94 |
| F: | 1.88 | T: | 0.75 |
| RQ: | 3.62 in | D: | 1.88 |
| AK: | 4.5 | O: | 2.56 in |
| AJ: | 5.88 | Center Distance (in): | 1.54 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.56 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Diameter (in): | 0.625 in |
| Output RPM: | 43 | Mounting Style: | Base |
| Thrust Rating - output shaft: | 1144 | Output Style: | R |
| Assembly: | BMQ-R | Gear Type: | Worm |
| Product Type: | Right Angle | Ratio: | 40:1 |
| Output Shaft Orientation: | R | Output Key: | 3/16 x 1.50 |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Output Shaft Assembly Code: | R | Input RPM: | 1,750 |
| Output HP: | 0.361 | Output Diameter (in): | 0.750 in |
| Reducer Style: | Worm - Right Angle | Model Code: | BMQ815 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input HP: | 0.56 |
| Service Factor: | 1 | Series Code: | NH |
| Center Distance (in): | 1.54 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Frame Size: | 56C |
| Overhung Load: | 860 | Motor Frame Size: | 56 |
| Series Style: | NH-BMQ-R | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 520 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb |
General Specifications
| UPC: | 690310058268 | Weight: | 18.00 LB |

