Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ815-25-D-56
Part #:NH8150205.00
Catalog #:NH-BMQ815-25-D-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | LQ: | 3.99 in |
| AK: | 4.5 | J: | 3.25 in |
| A: | 2.57 | RQ: | 3.62 in |
| Center Distance (in): | 1.54 in | B: | 4.06 |
| H-Tap size: | 5/16 - 18 UNC in | AJ: | 5.88 |
| D: | 1.88 | BD: | 6.5 |
| TAP Depth: | 0.63 in | T: | 0.75 |
| G: | 0.94 | BF: | 0.41 |
| O*: | 2.35 in | F: | 1.88 |
| I: | 3.14 in | N: | 4.25 |
| O: | 2.56 in | K: | 1.63 in |
| C: | 5 in |
Technical Specifications
| Gear Type: | Worm | Output Key: | 3/16 x 1.50 |
| Series Style: | NH-BMQ-D | Input Style: | C-Face Quill |
| Model Code: | BMQ815 | Overhung Load: | 860 |
| Service Factor: | 1 | Output Style: | D |
| Frame Size: | 56C | Assembly: | BMQ-D |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Output RPM: | 350 | Input Bore (C Face): | 0.625 |
| Mounting Style: | Base | Center Distance (in): | 1.54 |
| Output Shaft Assembly Code: | D | No. of Gear Reductions: | Single |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input HP @ 1750 RPM: | 1.939 |
| Ratio: | 5:1 | Motor Frame Size: | 56 |
| Input RPM: | 1,750 | Output Diameter (in): | 0.750 in |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 794 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Input HP: | 1.939 | Reducer Style: | Worm - Right Angle |
| Output HP: | 1.794 | Ratio Range: | 5:1 |
| Series Code: | NH | Output Shaft Orientation: | LR |
| Reducer: | Worm - Right Angle | Reduction: | Single |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 323 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310058312 | Weight: | 18.00 LB |

