Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ815-25-D-56
Part #:NH8150216.00
Catalog #:NH-BMQ815-25-D-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.25 | C: | 5 in |
| J: | 3.25 in | H-Tap size: | 5/16 - 18 UNC in |
| B: | 4.06 | T: | 0.75 |
| F: | 1.88 | AK: | 4.5 |
| A: | 2.57 | K: | 1.63 in |
| BD: | 6.5 | G: | 0.94 |
| BE: | 0.38 in | AJ: | 5.88 |
| Center Distance (in): | 1.54 in | O*: | 2.35 in |
| D: | 1.88 | RQ: | 3.62 in |
| TAP Depth: | 0.63 in | BF: | 0.41 |
| O: | 2.56 in | LQ: | 3.99 in |
| I: | 3.14 in |
Technical Specifications
| Output HP: | 0.059 | Frame Size: | 56C |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.625 in |
| Thrust Rating - output shaft: | 1144 | Input HP @ 1750 RPM: | 0.145 |
| Model Code: | BMQ815 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Assembly: | BMQ-D |
| Series Code: | NH | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Shaft Orientation: | LR | Output Style: | D |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 56 |
| Reducer Style: | Worm - Right Angle | Input HP: | 0.145 |
| Output RPM: | 17 | Output Key: | 3/16 x 1.50 |
| Output Shaft Assembly Code: | D | Service Factor: | 1 |
| Ratio: | 100:1 | Input Bore (C Face): | 0.625 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Center Distance (in): | 1.54 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Diameter (in): | 0.750 in | Overhung Load: | 860 |
| Series Style: | NH-BMQ-D | Input Style: | C-Face Quill |
| Mounting Style: | Base | Reduction: | Single |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 213 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310058411 | Weight: | 18.00 LB |

