Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ815-15-L-140
Part #:NH8150220.00
Catalog #:NH-BMQ815-15-L-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4.06 | BF: | 0.41 |
| Center Distance (in): | 1.54 in | I: | 3.14 in |
| K: | 1.63 in | BD: | 6.5 |
| TAP Depth: | 0.63 in | J: | 3.25 in |
| G: | 0.94 | BE: | 0.38 in |
| A: | 2.57 | F: | 1.88 |
| RQ: | 3.62 in | N: | 4.25 |
| AK: | 4.5 | O: | 2.56 in |
| T: | 0.75 | D: | 1.88 |
| LQ: | 3.99 in | C: | 5 in |
| AJ: | 5.88 | H-Tap size: | 5/16 - 18 UNC in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.003 | Reducer Style: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Product Type: | Right Angle | Output RPM: | 116 |
| Motor Frame Size: | 140 | Mounting Style: | Base |
| No. of Gear Reductions: | Single | Frame Size: | 140TC |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Assembly: | BMQ-L |
| Gear Type: | Worm | Overhung Load: | 860 |
| Output HP: | 0.826 | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Model Code: | BMQ815 |
| Input RPM: | 1,750 | Series Style: | NH-BMQ-L |
| Output Shaft Assembly Code: | L | Thrust Rating - output shaft: | 1144 |
| Shaft Seal Material: | Viton | Output Shaft Orientation: | L |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Diameter (in): | 0.750 in | Input HP: | 1.003 |
| Output Key: | 3/16 x 1.50 | Series Code: | NH |
| Center Distance (in): | 1.54 | Ratio: | 15:1 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Style: | L |
| Input Diameter (in): | 0.875 in | Reduction: | Single |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 446 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310058459 | Weight: | 18.00 LB |

