Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ815-10-R-140
Part #:NH8150231.00
Catalog #:NH-BMQ815-10-R-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.25 | I: | 3.14 in |
| AJ: | 5.88 | H-Tap size: | 5/16 - 18 UNC in |
| BD: | 6.5 | Center Distance (in): | 1.54 in |
| BF: | 0.41 | AK: | 4.5 |
| B: | 4.06 | O: | 2.56 in |
| A: | 2.57 | TAP Depth: | 0.63 in |
| D: | 1.88 | K: | 1.63 in |
| T: | 0.75 | C: | 5 in |
| RQ: | 3.62 in | J: | 3.25 in |
| BE: | 0.38 in | F: | 1.88 |
| LQ: | 3.99 in | G: | 0.94 |
Technical Specifications
| Center Distance (in): | 1.54 | Gear Type: | Worm |
| Input RPM: | 1,750 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Assembly: | BMQ-R | Input HP: | 1.279 |
| Input Diameter (in): | 0.875 in | Input Style: | C-Face Quill |
| Output Diameter (in): | 0.750 in | Thrust Rating - output shaft: | 1056 |
| No. of Gear Reductions: | Single | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Series Code: | NH |
| Ratio Range: | 10:1 | Output Style: | R |
| Input HP @ 1750 RPM: | 1.279 | Overhung Load: | 860 |
| Output Shaft Assembly Code: | R | Ratio: | 10:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Motor Frame Size: | 140 |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Frame Size: | 140TC | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output RPM: | 175 | Model Code: | BMQ815 |
| Series Style: | NH-BMQ-R | Output HP: | 1.116 |
| Output Key: | 3/16 x 1.50 | Mounting Style: | Base |
| Output Shaft Orientation: | R | Reduction: | Single |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 402 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310058497 | Weight: | 18.00 LB |

