Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-B818-5-L
Part #:NH8180001.00
Catalog #:NH-B818-5-L
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4.5 | Center Distance (in): | 1.75 in |
| T: | 1 | H-Tap size: | 5/16 - 18 UNC in |
| C: | 5.44 in | O: | 2.94 in |
| M: | 1.76 | K: | 1.88 in |
| TAP Depth: | 0.63 in | F: | 1.88 |
| D: | 2.06 | I: | 3.24 in |
| G: | 0.94 | J: | 3.75 in |
| N: | 4.75 | A: | 2.56 |
| L: | 4.45 in | U: | 0.625 in |
Technical Specifications
| Output Key: | 1/4 x 1.75 | Input HP: | 2.6 |
| Series Code: | NH | No. of Gear Reductions: | Single |
| Assembly: | B-L | Mounting Style: | Base |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.38 in |
| Input HP @ 1750 RPM: | 2.6 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Thrust Rating - output shaft: | 793 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft Orientation: | L |
| Output RPM: | 350 | Reducer Style: | Worm - Right Angle |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Style: | Solid Shaft |
| Center Distance (in): | 1.75 | Series Style: | NH-B-L |
| Ratio: | 5:1 | Overhung Load: | 1,200 |
| Shaft Seal Material: | Viton | Output Style: | L |
| Output Diameter (in): | 1.000 in | Output HP: | 2.422 |
| Output Shaft Assembly Code: | L | Model Code: | B818 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 436 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,250 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310058558 | Weight: | 17.00 LB |

