Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM818-100-R-56
Part #:NH8180060.00
Catalog #:NH-BM818-100-R-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4.5 | LM: | 6.7 |
| AK: | 4.5 | TAP Depth: | 0.63 in |
| C: | 5.44 in | G: | 0.94 |
| D: | 2.06 | BF: | 0.41 |
| U: | 0.625 in | O: | 2.94 in |
| BE: | 0.38 in | BD: | 6.5 |
| J: | 3.75 in | L: | 4.45 in |
| T: | 1 | I: | 3.24 in |
| A: | 2.56 | F: | 1.88 |
| H-Tap size: | 5/16 - 18 UNC in | K: | 1.88 in |
| AJ: | 5.88 | N: | 4.75 |
| Center Distance (in): | 1.75 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Thrust Rating - output shaft: | 1144 |
| Output Diameter (in): | 1.000 in | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Series Style: | NH-BM-R |
| Frame Size: | 56C | Input HP: | 0.141 |
| Reducer Style: | Worm - Right Angle | Output RPM: | 17 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input HP @ 1750 RPM: | 0.141 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Series Code: | NH | Input RPM: | 1,750 |
| Overhung Load: | 1,200 | Output Key: | 1/4 x 1.75 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Mounting Style: | Base |
| Output Shaft Assembly Code: | R | Input Keyway: | 3/16 X 1.38 in |
| Model Code: | BM818 | Center Distance (in): | 1.75 |
| Input Style: | Flexible Coupling Input | Output Shaft Orientation: | R |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Style: | R | Ratio: | 100:1 |
| Output HP: | 0.077 | Service Factor: | 1 |
| Motor Frame Size: | 56 | Assembly: | BM-R |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | No. of Gear Reductions: | Single |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,250 lb | Output Torque Rating (in-lb): | 277 in/lbs |
General Specifications
| UPC: | 690310059142 | Weight: | 22.00 LB |

