Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM818-100-D-56
Part #:NH8180072.00
Catalog #:NH-BM818-100-D-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | I: | 3.24 in |
| AJ: | 5.88 | L: | 4.45 in |
| TAP Depth: | 0.63 in | H-Tap size: | 5/16 - 18 UNC in |
| BE: | 0.38 in | A: | 2.56 |
| AK: | 4.5 | C: | 5.44 in |
| Center Distance (in): | 1.75 in | B: | 4.5 |
| BD: | 6.5 | BF: | 0.41 |
| G: | 0.94 | LM: | 6.7 |
| O*: | 2.73 in | N: | 4.75 |
| J: | 3.75 in | T: | 1 |
| K: | 1.88 in | U: | 0.625 in |
| O: | 2.94 in | F: | 1.88 |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Input HP: | 0.141 |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1.000 in |
| Reducer: | Worm - Right Angle | Ratio: | 100:1 |
| Output Shaft Orientation: | LR | Input HP @ 1750 RPM: | 0.141 |
| Overhung Load: | 1,200 | Output Style: | D |
| Gear Type: | Worm | Output Key: | 1/4 x 1.75 |
| Ratio Range: | 100:1 to 250:1 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 1144 |
| Input Keyway: | 3/16 X 1.38 in | Input Diameter (in): | 0.625 in |
| Mounting Style: | Base | Series Code: | NH |
| Motor Frame Size: | 56 | Service Factor: | 1 |
| Output HP: | 0.077 | Series Style: | NH-BM-D |
| Assembly: | BM-D | Frame Size: | 56C |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Shaft Assembly Code: | D | Model Code: | BM818 |
| Output RPM: | 17 | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.75 | Reducer Style: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,250 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310059241 | Weight: | 22.00 LB |

