Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM818-5-L-140
Part #:NH8180073.00
Catalog #:NH-BM818-5-L-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 1.88 | BD: | 6.5 |
| L: | 4.45 in | H-Tap size: | 5/16 - 18 UNC in |
| D: | 2.06 | O: | 2.94 in |
| N: | 4.75 | K: | 1.88 in |
| A: | 2.56 | C: | 5.44 in |
| BF: | 0.41 | U: | 0.625 in |
| T: | 1 | I: | 3.24 in |
| G: | 0.94 | AJ: | 5.88 |
| J: | 3.75 in | AK: | 4.5 |
| Center Distance (in): | 1.75 in | BE: | 0.38 in |
| TAP Depth: | 0.63 in | B: | 4.5 |
| LM: | 6.7 |
Technical Specifications
| Output RPM: | 350 | Reducer Style: | Worm - Right Angle |
| Motor Frame Size: | 140 | Output Shaft Orientation: | L |
| Output Style: | L | Input Diameter (in): | 0.625 in |
| Output Key: | 1/4 x 1.75 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.38 in | Model Code: | BM818 |
| Output Shaft Assembly Code: | L | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Input HP: | 2.6 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 793 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Assembly: | BM-L |
| Mounting Style: | Base | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Ratio: | 5:1 | Series Style: | NH-BM-L |
| Frame Size: | 140TC | Overhung Load: | 1,200 |
| Input Bore (C Face): | 0.875 | Output HP: | 2.422 |
| Center Distance (in): | 1.75 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.6 | Series Code: | NH |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 1.000 in |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,250 lb | Output Torque Rating (in-lb): | 436 in/lbs |
General Specifications
| UPC: | 690310059258 | Weight: | 22.00 LB |

