Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM818-7.5-L-140
Part #:NH8180074.00
Catalog #:NH-BM818-7.5-L-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | N: | 4.75 |
| H-Tap size: | 5/16 - 18 UNC in | AJ: | 5.88 |
| D: | 2.06 | F: | 1.88 |
| G: | 0.94 | TAP Depth: | 0.63 in |
| J: | 3.75 in | BF: | 0.41 |
| B: | 4.5 | BE: | 0.38 in |
| A: | 2.56 | T: | 1 |
| O: | 2.94 in | U: | 0.625 in |
| C: | 5.44 in | Center Distance (in): | 1.75 in |
| BD: | 6.5 | K: | 1.88 in |
| LM: | 6.7 | L: | 4.45 in |
| I: | 3.24 in |
Technical Specifications
| Output Diameter (in): | 1.000 in | Output Key: | 1/4 x 1.75 |
| Model Code: | BM818 | Series Code: | NH |
| Service Factor: | 1 | Output RPM: | 233 |
| Output Style: | L | Series Style: | NH-BM-L |
| No. of Gear Reductions: | Single | Output Shaft Orientation: | L |
| Reducer Style: | Worm - Right Angle | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Diameter (in): | 0.625 in | Assembly: | BM-L |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Motor Frame Size: | 140 |
| Center Distance (in): | 1.75 | Input Keyway (C Face): | 3/16 x 3/32 |
| Frame Size: | 140TC | Input HP @ 1750 RPM: | 1.909 |
| Output HP: | 1.745 | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Overhung Load: | 1,200 |
| Thrust Rating - output shaft: | 868 | Input Keyway: | 3/16 X 1.38 in |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Input HP: | 1.909 | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | L | Reducer: | Worm - Right Angle |
| Mounting Style: | Base | Gear Type: | Worm |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 471 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,250 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310059265 | Weight: | 22.00 LB |

