Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM818-10-L-140
Part #:NH8180075.00
Catalog #:NH-BM818-10-L-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | TAP Depth: | 0.63 in |
| B: | 4.5 | F: | 1.88 |
| BD: | 6.5 | LM: | 6.7 |
| H-Tap size: | 5/16 - 18 UNC in | N: | 4.75 |
| C: | 5.44 in | G: | 0.94 |
| AJ: | 5.88 | BE: | 0.38 in |
| T: | 1 | A: | 2.56 |
| O: | 2.94 in | K: | 1.88 in |
| Center Distance (in): | 1.75 in | D: | 2.06 |
| U: | 0.625 in | I: | 3.24 in |
| L: | 4.45 in | J: | 3.75 in |
| BF: | 0.41 |
Technical Specifications
| Model Code: | BM818 | Output Shaft Assembly Code: | L |
| Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Output RPM: | 175 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Center Distance (in): | 1.75 | Overhung Load: | 1,200 |
| Output HP: | 1.466 | Ratio: | 10:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Series Style: | NH-BM-L |
| Input Style: | Flexible Coupling Input | Mounting Style: | Base |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Output Style: | L | Output Key: | 1/4 x 1.75 |
| Output Diameter (in): | 1.000 in | Thrust Rating - output shaft: | 976 |
| Series Code: | NH | Input HP @ 1750 RPM: | 1.625 |
| Motor Frame Size: | 140 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Assembly: | BM-L |
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.38 in | Output Shaft Orientation: | L |
| No. of Gear Reductions: | Single | Input HP: | 1.625 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,250 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 528 in/lbs |
General Specifications
| UPC: | 690310059272 | Weight: | 22.00 LB |

