Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM818-25-D-140
Part #:NH8180102.00
Catalog #:NH-BM818-25-D-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.75 in | B: | 4.5 |
| TAP Depth: | 0.63 in | BD: | 6.5 |
| Center Distance (in): | 1.75 in | D: | 2.06 |
| F: | 1.88 | T: | 1 |
| U: | 0.625 in | C: | 5.44 in |
| N: | 4.75 | AK: | 4.5 |
| H-Tap size: | 5/16 - 18 UNC in | K: | 1.88 in |
| L: | 4.45 in | O: | 2.94 in |
| BF: | 0.41 | BE: | 0.38 in |
| LM: | 6.7 | O*: | 2.73 in |
| A: | 2.56 | I: | 3.24 in |
| AJ: | 5.88 | G: | 0.94 |
Technical Specifications
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Series Style: | NH-BM-D |
| Center Distance (in): | 1.75 | Reducer Style: | Worm - Right Angle |
| Overhung Load: | 1,200 | Mounting Style: | Base |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 1144 |
| Input Keyway: | 3/16 X 1.38 in | Output Shaft Orientation: | LR |
| Input Diameter (in): | 0.625 in | Assembly: | BM-D |
| Output RPM: | 70 | Output HP: | 0.715 |
| Frame Size: | 140TC | Ratio: | 25:1 |
| Output Shaft Assembly Code: | D | Product Type: | Right Angle |
| Input HP: | 0.884 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Style: | D | Input Keyway (C Face): | 3/16 x 3/32 |
| Series Code: | NH | Ratio Range: | 25:1 |
| Output Key: | 1/4 x 1.75 | Input HP @ 1750 RPM: | 0.884 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Output Diameter (in): | 1.000 in | Model Code: | BM818 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 644 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,250 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310059418 | Weight: | 22.00 LB |

