Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ818-20-R-56
Part #:NH8180125.00
Catalog #:NH-BMQ818-20-R-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.75 | LQ: | 4.09 in |
| O: | 2.94 in | C: | 5.44 in |
| B: | 4.5 | AJ: | 5.88 |
| Center Distance (in): | 1.75 in | D: | 2.06 |
| F: | 1.88 | AK: | 4.5 |
| RQ: | 3.59 in | BD: | 6.5 |
| G: | 0.94 | K: | 1.88 in |
| T: | 1 | I: | 3.24 in |
| BE: | 0.38 in | BF: | 0.41 |
| O*: | 2.73 in | J: | 3.75 in |
| TAP Depth: | 0.63 in | H-Tap size: | 5/16 - 18 UNC in |
| A: | 2.56 |
Technical Specifications
| Assembly: | BMQ-R | Reducer: | Worm - Right Angle |
| Ratio: | 20:1 | Output Shaft Orientation: | R |
| Overhung Load: | 1,250 | Output RPM: | 87 |
| Output Key: | 1/4 x 1.75 | Output HP: | 0.875 |
| Input RPM: | 1,750 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input HP: | 1.046 | Input Style: | C-Face Quill |
| Reducer Style: | Worm - Right Angle | Frame Size: | 56C |
| Keyway: | 3/16 X 3/32 | Motor Frame Size: | 56 |
| Input Quill Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Mounting Style: | Base |
| Ratio Range: | 20:1 | Output Style: | R |
| Model Code: | BMQ818 | Input HP @ 1750 RPM: | 1.046 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 1.000 in | Gear Type: | Worm |
| Thrust Rating - output shaft: | 1144 | Series Code: | NH |
| Center Distance (in): | 1.75 | Service Factor: | 1 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Shaft Assembly Code: | R |
| Series Style: | NH-BMQ-R | Reduction: | Single |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 630 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,250 lb |
General Specifications
| UPC: | 690310059623 | Weight: | 20.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

