Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ818-40-L-140
Part #:NH8180152.00
Catalog #:NH-BMQ818-40-L-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.88 in | D: | 2.06 |
| I: | 3.24 in | AK: | 4.5 |
| O: | 2.94 in | Center Distance (in): | 1.75 in |
| A: | 2.56 | H-Tap size: | 5/16 - 18 UNC in |
| B: | 4.5 | T: | 1 |
| N: | 4.75 | BF: | 0.41 |
| F: | 1.88 | BE: | 0.38 in |
| J: | 3.75 in | AJ: | 5.88 |
| BD: | 6.5 | TAP Depth: | 0.63 in |
| RQ: | 3.59 in | G: | 0.94 |
| C: | 5.44 in | LQ: | 4.09 in |
Technical Specifications
| Frame Size: | 140TC | Mounting Style: | Base |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Input RPM: | 1,750 | Input HP: | 0.609 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Series Code: | NH | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 1.75 |
| Output Style: | L | Product Type: | Right Angle |
| Output Shaft Orientation: | L | Shaft Seal Material: | Viton |
| Ratio Range: | 40:1 | Output RPM: | 43 |
| No. of Gear Reductions: | Single | Assembly: | BMQ-L |
| Input Diameter (in): | 0.875 in | Output HP: | 0.44 |
| Overhung Load: | 1,200 | Output Diameter (in): | 1.000 in |
| Output Key: | 1/4 x 1.75 | Ratio: | 40:1 |
| Thrust Rating - output shaft: | 1144 | Input HP @ 1750 RPM: | 0.609 |
| Model Code: | BMQ818 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft Assembly Code: | L | Motor Frame Size: | 140 |
| Series Style: | NH-BMQ-L | Reduction: | Single |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 1,250 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 634 in/lbs |
General Specifications
| UPC: | 690310059883 | Weight: | 20.00 LB |

