Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM818-40-L-48
Part #:NH8180188.00
Catalog #:NH-BM818-40-L-48
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 3.75 | AK: | 3 |
| G: | 0.94 | A: | 2.56 |
| U: | 0.625 in | J: | 3.75 in |
| BE: | 0.38 in | B: | 4.5 |
| L: | 4.45 in | BF: | 0.28 |
| I: | 3.24 in | TAP Depth: | 0.63 in |
| T: | 1 | N: | 4.75 |
| LM: | 6.26 | BD: | 4.36 |
| O: | 2.94 in | K: | 1.88 in |
| C: | 5.44 in | H-Tap size: | 5/16 - 18 UNC in |
| D: | 2.06 | F: | 1.88 |
| Center Distance (in): | 1.75 in |
Technical Specifications
| Assembly: | BM-L | Model Code: | BM818 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Key: | 1/4 x 1.75 | Input Keyway: | 3/16 X 1.38 in |
| Input HP @ 1750 RPM: | 0.609 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.625 in | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output HP: | 0.44 | Motor Frame Size: | 48 |
| Shaft Seal Material: | Viton | Series Style: | NH-BM-L |
| Mounting Style: | Base | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 1144 | Input Bore (C Face): | 0.5 |
| Input Keyway (C Face): | 1/8 x 1/16 | Input RPM: | 1,750 |
| Reducer Style: | Worm - Right Angle | Series Code: | NH |
| Overhung Load: | 1,200 | Output Shaft Orientation: | L |
| Reducer: | Worm - Right Angle | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Product Type: | Right Angle | Output RPM: | 43 |
| Output Shaft Assembly Code: | L | Ratio: | 40:1 |
| Output Diameter (in): | 1.000 in | Frame Size: | 48CZ |
| Center Distance (in): | 1.75 | Output Style: | L |
| Ratio Range: | 40:1 | Input HP: | 0.609 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 634 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,250 lb |
General Specifications
| UPC: | 690310060001 | Weight: | 22.00 LB |

