Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM818-100-R-48
Part #:NH8180204.00
Catalog #:NH-BM818-100-R-48
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 3.75 | F: | 1.88 |
| BE: | 0.38 in | Center Distance (in): | 1.75 in |
| G: | 0.94 | O: | 2.94 in |
| I: | 3.24 in | U: | 0.625 in |
| AK: | 3 | H-Tap size: | 5/16 - 18 UNC in |
| C: | 5.44 in | LM: | 6.26 |
| J: | 3.75 in | T: | 1 |
| N: | 4.75 | BD: | 4.36 |
| A: | 2.56 | D: | 2.06 |
| BF: | 0.28 | L: | 4.45 in |
| K: | 1.88 in | B: | 4.5 |
| TAP Depth: | 0.63 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.5 |
| Ratio Range: | 100:1 to 250:1 | Assembly: | BM-R |
| Reducer: | Worm - Right Angle | Output Style: | R |
| Input HP @ 1750 RPM: | 0.141 | Center Distance (in): | 1.75 |
| Model Code: | BM818 | Mounting Style: | Base |
| Input Keyway: | 3/16 X 1.38 in | Input Diameter (in): | 0.625 in |
| Output HP: | 0.077 | Output Shaft Orientation: | R |
| Input Style: | Flexible Coupling Input | Overhung Load: | 1,200 |
| No. of Gear Reductions: | Single | Frame Size: | 48CZ |
| Output Diameter (in): | 1.000 in | Series Code: | NH |
| Input Keyway (C Face): | 1/8 x 1/16 | Series Style: | NH-BM-R |
| Output Shaft Assembly Code: | R | Gear Type: | Worm |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output RPM: | 17 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1144 |
| Reducer Style: | Worm - Right Angle | Input HP: | 0.141 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Motor Frame Size: | 48 |
| Product Type: | Right Angle | Output Key: | 1/4 x 1.75 |
| Ratio: | 100:1 | Service Factor: | 1 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,250 lb |
| Output Torque Rating (in-lb): | 277 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310060018 | Weight: | 22.00 LB |

