Grove Gear Cast Iron Single-Reduction Worm Reducer - NH-H818-5-H1-12
Part #:NH8180501.12
Catalog #:NH-H818-5-H1-12
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | Center Distance (in): | 1.75 in |
| AE1: | 0.551 | T: | 0.75 |
| AF: | 0.19 | LL: | 1.98 in |
| AA: | 7.44 | I: | 3.24 in |
| AE2: | 0.56 | AB: | 3.44 |
| V: | 1.44 in | L: | 4.45 in |
| AG: | 4.29 | P: | 1.38 in |
| AD: | 3.83 | M: | 1.76 |
| B: | 4.5 | D: | 2.06 |
| G: | 1.82 | H: | 0.53 in |
Technical Specifications
| Thrust Rating - output shaft: | 793 | Series Code: | NH |
| Ratio Range: | 5:1 | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 0.75 in | Model Code: | H818 |
| Shaft Seal Material: | Viton | Center Distance (in): | 1.75 |
| Product Type: | Right Angle | Output Shaft Direction: | H1 |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.6 |
| Output Shaft Assembly Code: | H1 | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Output RPM: | 350 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Keyway: | 3/16 X 1.38 in |
| Assembly: | H-H1 | Input RPM: | 1,750 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Bore Code: | 12 |
| Gear Type: | Worm | Output Key: | 3/16 X 1.50 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,250 lb | Output Torque Rating (in-lb): | 436 in/lbs |
General Specifications
| Weight: | 18.00 LB |

