Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-H818-40-H1-16
Part #:NH8180508.16
Catalog #:NH-H818-40-H1-16
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.44 | AE2: | 0.56 |
| LL: | 1.98 in | AA: | 7.44 |
| H: | 0.53 in | AF: | 0.19 |
| AE1: | 0.551 | Center Distance (in): | 1.75 in |
| AG: | 4.29 | V: | 1.44 in |
| D: | 2.06 | T: | 1 |
| AD: | 3.83 | U: | 0.625 in |
| I: | 3.24 in | G: | 1.82 |
| L: | 4.45 in | P: | 1.38 in |
| B: | 4.5 | M: | 1.76 |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Gear Type: | Worm | Bore Code: | 16 |
| Input HP @ 1750 RPM: | 0.609 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft Orientation: | H1 |
| Center Distance (in): | 1.75 | Input Keyway: | 3/16 X 1.38 in |
| Ratio: | 40:1 | Output Shaft Assembly Code: | H1 |
| Series Style: | NH-H-H1 | Output Style: | H1 |
| Thrust Rating - output shaft: | 1144 | Input Diameter (in): | 0.625 in |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Style: | Solid Shaft |
| Output RPM: | 43 | Ratio Range: | 40:1 |
| Output HP: | 0.44 | Series Code: | NH |
| Model Code: | H818 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1 in | Mounting Style: | Shaft Mount |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input HP: | 0.609 |
| Assembly: | H-H1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Torque Rating (in-lb): | 634 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,250 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310060285 | Weight: | 18.00 LB |

