Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HM818-7.5-H1-56-16
Part #:NH8180514.16
Catalog #:NH-HM818-7.5-H1-56-16
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.44 | D: | 2.06 |
| AG: | 4.29 | V: | 1.44 in |
| BE: | 0.38 in | U: | 0.625 in |
| H: | 0.53 in | I: | 3.24 in |
| LL: | 1.98 in | L: | 4.45 in |
| G: | 1.82 | P: | 1.38 in |
| AF: | 0.19 | BF: | 0.41 |
| Center Distance (in): | 1.75 in | BD: | 6.5 |
| AE1: | 0.551 | AK: | 4.5 |
| T: | 1 | B: | 4.5 |
| AA: | 7.44 | LM: | 6.7 |
| AJ: | 5.88 | AE2: | 0.56 |
Technical Specifications
| Bore Code: | 16 | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1 in |
| Reducer Style: | Worm - Right Angle | Product Type: | Right Angle |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.909 | Model Code: | HM818 |
| Output HP: | 1.745 | Series Style: | NH-HM-H1 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Gear Type: | Worm |
| Series Code: | NH | Input Bore (C Face): | 0.625 |
| Output Style: | H1 | Input Diameter (in): | 0.625 in |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | H1 |
| Center Distance (in): | 1.75 | Input Style: | Flexible Coupling Input |
| Input Keyway (C Face): | 3/16 x 3/32 | Output RPM: | 233 |
| Assembly: | HM-H1 | Reducer: | Worm - Right Angle |
| Output Shaft Orientation: | H1 | Mounting Style: | Shaft Mount |
| Input Keyway: | 3/16 X 1.38 in | Input HP: | 1.909 |
| Thrust Rating - output shaft: | 868 | Frame Size: | 56C |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Torque Rating (in-lb): | 471 in/lbs | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,250 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310060360 | Weight: | 23.00 LB |

