Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HM818-10-H1-56-16
Part #:NH8180515.16
Catalog #:NH-HM818-10-H1-56-16
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | BF: | 0.41 |
| H: | 0.53 in | P: | 1.38 in |
| G: | 1.82 | U: | 0.625 in |
| Center Distance (in): | 1.75 in | BE: | 0.38 in |
| AJ: | 5.88 | AE2: | 0.56 |
| V: | 1.44 in | LM: | 6.7 |
| AB: | 3.44 | AE1: | 0.551 |
| LL: | 1.98 in | L: | 4.45 in |
| AA: | 7.44 | B: | 4.5 |
| BD: | 6.5 | I: | 3.24 in |
| AK: | 4.5 | AF: | 0.19 |
| D: | 2.06 | AG: | 4.29 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 976 | Reducer: | Worm - Right Angle |
| Input HP: | 1.625 | Service Factor: | 1 |
| Output Style: | H1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Series Code: | NH |
| Output Key: | 1/4 X 2.50 | Mounting Style: | Shaft Mount |
| Series Style: | NH-HM-H1 | Output HP: | 1.466 |
| Model Code: | HM818 | Assembly: | HM-H1 |
| Center Distance (in): | 1.75 | Input HP @ 1750 RPM: | 1.625 |
| Bore Code: | 16 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Input Keyway: | 3/16 X 1.38 in |
| Gear Type: | Worm | Output RPM: | 175 |
| Output Shaft Assembly Code: | H1 | Output Shaft Orientation: | H1 |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 x 3/32 |
| Frame Size: | 56C | Output Diameter (in): | 1 in |
| Input Diameter (in): | 0.625 in | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,250 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 528 in/lbs |
General Specifications
| UPC: | 690310060384 | Weight: | 23.00 LB |

