Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HM818-15-H1-56-16
Part #:NH8180516.16
Catalog #:NH-HM818-15-H1-56-16
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | D: | 2.06 |
| AK: | 4.5 | V: | 1.44 in |
| Center Distance (in): | 1.75 in | BD: | 6.5 |
| P: | 1.38 in | L: | 4.45 in |
| LL: | 1.98 in | LM: | 6.7 |
| G: | 1.82 | BE: | 0.38 in |
| AG: | 4.29 | AA: | 7.44 |
| I: | 3.24 in | H: | 0.53 in |
| AE1: | 0.551 | AB: | 3.44 |
| U: | 0.625 in | B: | 4.5 |
| AF: | 0.19 | BF: | 0.41 |
| T: | 1 | AE2: | 0.56 |
Technical Specifications
| Thrust Rating - output shaft: | 1144 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| No. of Gear Reductions: | Single | Mounting Style: | Shaft Mount |
| Model Code: | HM818 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Diameter (in): | 0.625 in |
| Input Bore (C Face): | 0.625 | Output RPM: | 116 |
| Product Type: | Right Angle | Series Code: | NH |
| Gear Type: | Worm | Input HP: | 1.224 |
| Output HP: | 1.058 | Input HP @ 1750 RPM: | 1.224 |
| Input Keyway: | 3/16 X 1.38 in | Motor Frame Size: | 56C |
| Output Diameter (in): | 1 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Frame Size: | 56C | Ratio: | 15:1 |
| Reducer Style: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Orientation: | H1 | Center Distance (in): | 1.75 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | H1 |
| Ratio Range: | 15:1 | Bore Code: | 16 |
| Assembly: | HM-H1 | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Output Style: | H1 |
| Series Style: | NH-HM-H1 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 571 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,250 lb | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310060407 | Weight: | 23.00 LB |

