Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HM818-20-H1-56-16
Part #:NH8180517.16
Catalog #:NH-HM818-20-H1-56-16
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | AG: | 4.29 |
| L: | 4.45 in | AF: | 0.19 |
| T: | 1 | BE: | 0.38 in |
| V: | 1.44 in | AJ: | 5.88 |
| LM: | 6.7 | AK: | 4.5 |
| BD: | 6.5 | G: | 1.82 |
| BF: | 0.41 | LL: | 1.98 in |
| AE1: | 0.551 | U: | 0.625 in |
| H: | 0.53 in | Center Distance (in): | 1.75 in |
| I: | 3.24 in | AE2: | 0.56 |
| B: | 4.5 | AB: | 3.44 |
| AA: | 7.44 | P: | 1.38 in |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Reducer Style: | Worm - Right Angle | Input HP: | 1.046 |
| No. of Gear Reductions: | Single | Output HP: | 0.875 |
| Series Style: | NH-HM-H1 | Motor Frame Size: | 56C |
| Bore Code: | 16 | Ratio: | 20:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Gear Type: | Worm |
| Center Distance (in): | 1.75 | Series Code: | NH |
| Output Key: | 1/4 X 2.50 | Frame Size: | 56C |
| Input Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.046 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Model Code: | HM818 |
| Output Shaft Assembly Code: | H1 | Shaft Seal Material: | Viton |
| Mounting Style: | Shaft Mount | Input Style: | Flexible Coupling Input |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output RPM: | 87 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Assembly: | HM-H1 |
| Input Keyway: | 3/16 X 1.38 in | Input RPM: | 1,750 |
| Output Shaft Orientation: | H1 | Output Diameter (in): | 1 in |
| Thrust Rating - output shaft: | 1144 | Output Style: | H1 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,250 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 630 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310060421 | Weight: | 23.00 LB |

