Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HM818-100-H1-56-16
Part #:NH8180524.16
Catalog #:NH-HM818-100-H1-56-16
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | V: | 1.44 in |
| AJ: | 5.88 | Center Distance (in): | 1.75 in |
| AE1: | 0.551 | I: | 3.24 in |
| BD: | 6.5 | B: | 4.5 |
| BE: | 0.38 in | D: | 2.06 |
| LL: | 1.98 in | L: | 4.45 in |
| AE2: | 0.56 | T: | 1 |
| AG: | 4.29 | BF: | 0.41 |
| AB: | 3.44 | LM: | 6.7 |
| AK: | 4.5 | P: | 1.38 in |
| AA: | 7.44 | H: | 0.53 in |
| G: | 1.82 | AF: | 0.19 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.141 | Input RPM: | 1,750 |
| Ratio: | 100:1 | Output HP: | 0.077 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Input Keyway (C Face): | 3/16 x 3/32 | Gear Type: | Worm |
| Series Style: | NH-HM-H1 | Input Keyway: | 3/16 X 1.38 in |
| Bore Code: | 16 | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1 in | Reducer Style: | Worm - Right Angle |
| Output Shaft Assembly Code: | H1 | Assembly: | HM-H1 |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Mounting Style: | Shaft Mount | Output RPM: | 17 |
| Model Code: | HM818 | Center Distance (in): | 1.75 |
| Service Factor: | 1 | Output Style: | H1 |
| Thrust Rating - output shaft: | 1144 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Series Code: | NH | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.625 in | Output Shaft Orientation: | H1 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Frame Size: | 56C | No. of Gear Reductions: | Single |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input HP: | 0.141 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,250 lb |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 277 in/lbs |
General Specifications
| UPC: | 690310060506 | Weight: | 23.00 LB |

