Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HM818-5-H1-140-16
Part #:NH8180525.16
Catalog #:NH-HM818-5-H1-140-16
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | AF: | 0.19 |
| AE2: | 0.56 | I: | 3.24 in |
| BE: | 0.38 in | AK: | 4.5 |
| LL: | 1.98 in | Center Distance (in): | 1.75 in |
| B: | 4.5 | H: | 0.53 in |
| LM: | 6.7 | AE1: | 0.551 |
| AB: | 3.44 | AA: | 7.44 |
| U: | 0.625 in | L: | 4.45 in |
| P: | 1.38 in | BF: | 0.41 |
| D: | 2.06 | AJ: | 5.88 |
| G: | 1.82 | V: | 1.44 in |
| AG: | 4.29 | BD: | 6.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Product Type: | Right Angle | Assembly: | HM-H1 |
| Thrust Rating - output shaft: | 793 | Reducer: | Worm - Right Angle |
| Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Ratio: | 5:1 | Center Distance (in): | 1.75 |
| Output RPM: | 350 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.6 | Model Code: | HM818 |
| Output Shaft Orientation: | H1 | Output Shaft Assembly Code: | H1 |
| Output Style: | H1 | Series Code: | NH |
| Output HP: | 2.422 | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.38 in | Gear Type: | Worm |
| Mounting Style: | Shaft Mount | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Reducer Style: | Worm - Right Angle |
| Input Diameter (in): | 0.625 in | Input HP: | 2.6 |
| Series Style: | NH-HM-H1 | Bore Code: | 16 |
| Output Diameter (in): | 1 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Service Factor: | 1 | Input Bore (C Face): | 0.875 |
| Ratio Range: | 5:1 | Motor Frame Size: | 140TC |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Torque Rating (in-lb): | 436 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,250 lb |
General Specifications
| UPC: | 690310060513 | Weight: | 23.00 LB |

