Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HM818-100-H1-140-16
Part #:NH8180536.16
Catalog #:NH-HM818-100-H1-140-16
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 7.44 | BF: | 0.41 |
| P: | 1.38 in | AE1: | 0.551 |
| BE: | 0.38 in | Center Distance (in): | 1.75 in |
| B: | 4.5 | AE2: | 0.56 |
| AK: | 4.5 | LL: | 1.98 in |
| G: | 1.82 | BD: | 6.5 |
| D: | 2.06 | I: | 3.24 in |
| L: | 4.45 in | H: | 0.53 in |
| LM: | 6.7 | U: | 0.625 in |
| AG: | 4.29 | AJ: | 5.88 |
| V: | 1.44 in | AB: | 3.44 |
| T: | 1 | AF: | 0.19 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Frame Size: | 140TC |
| Mounting Style: | Shaft Mount | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | H1 |
| Output Style: | H1 | No. of Gear Reductions: | Single |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Ratio: | 100:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.141 | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1 in |
| Shaft Seal Material: | Viton | Output HP: | 0.077 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Gear Type: | Worm | Series Code: | NH |
| Series Style: | NH-HM-H1 | Model Code: | HM818 |
| Input Keyway: | 3/16 X 1.38 in | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Assembly: | HM-H1 | Reducer Style: | Worm - Right Angle |
| Input HP: | 0.141 | Output RPM: | 17 |
| Input Diameter (in): | 0.625 in | Output Shaft Orientation: | H1 |
| Ratio Range: | 100:1 to 250:1 | Bore Code: | 16 |
| Thrust Rating - output shaft: | 1144 | Center Distance (in): | 1.75 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,250 lb |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310060568 | Weight: | 23.00 LB |

