Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HMQ818-5-H1-56-16
Part #:NH8180537.16
Catalog #:NH-HMQ818-5-H1-56-16
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AE2: | 0.56 |
| RQ: | 3.59 in | AJ: | 5.88 |
| BD: | 6.5 | LL: | 1.98 in |
| AG: | 4.29 | AA: | 7.44 |
| V: | 1.44 in | LQ: | 4.09 in |
| T: | 1 | AK: | 4.5 |
| BF: | 0.41 | H: | 0.53 in |
| BE: | 0.38 in | Center Distance (in): | 1.75 in |
| P: | 1.38 in | B: | 4.5 |
| G: | 1.82 | I: | 3.24 in |
| AB: | 3.44 | D: | 2.06 |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Series Style: | NH-HMQ-H1 | Output Diameter (in): | 1 in |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output HP: | 2.422 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | H1 | Input HP @ 1750 RPM: | 2.6 |
| Thrust Rating - output shaft: | 793 | Output Shaft Orientation: | H1 |
| Mounting Style: | Shaft Mount | Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56 |
| Ratio Range: | 5:1 | Model Code: | HMQ818 |
| Ratio: | 5:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Series Code: | NH |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output RPM: | 350 | Bore Code: | 16 |
| Assembly: | HMQ-H1 | Center Distance (in): | 1.75 |
| Input HP: | 2.6 | Input Style: | C-Face Quill |
| Output Style: | H1 | Input Diameter (in): | 0.625 in |
| Reducer Style: | Worm - Right Angle | Reduction: | Single |
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,250 lb | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 436 in/lbs |
General Specifications
| UPC: | 690310060605 | Weight: | 21.00 LB |

