Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HMQ818-40-H1-56-16
Part #:NH8180544.16
Catalog #:NH-HMQ818-40-H1-56-16
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | V: | 1.44 in |
| P: | 1.38 in | RQ: | 3.59 in |
| AA: | 7.44 | LL: | 1.98 in |
| H: | 0.53 in | D: | 2.06 |
| BD: | 6.5 | AE2: | 0.56 |
| AK: | 4.5 | AB: | 3.44 |
| B: | 4.5 | C: | 5.44 in |
| AD: | 3.83 | BE: | 0.38 in |
| LQ: | 4.09 in | AJ: | 5.88 |
| Center Distance (in): | 1.75 in | G: | 1.82 |
| BF: | 0.41 | AF: | 0.19 |
| T: | 1 | AG: | 4.29 |
Technical Specifications
| Output HP: | 0.44 | Output Shaft Orientation: | H1 |
| Output Key: | 1/4 X 2.50 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Reducer Style: | Worm - Right Angle |
| Assembly: | HMQ-H1 | Ratio: | 40:1 |
| Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Keyway: | 3/16 X 3/32 | Input HP: | 0.609 |
| Output RPM: | 43 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Motor Frame Size: | 56 | Bore Code: | 16 |
| Input HP @ 1750 RPM: | 0.609 | Thrust Rating - output shaft: | 1144 |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Mounting Style: | Shaft Mount |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Series Style: | NH-HMQ-H1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | H1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Style: | H1 | Input Quill Diameter (in): | 0.625 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Output Diameter (in): | 1 in |
| Center Distance (in): | 1.75 | Model Code: | HMQ818 |
| Series Code: | NH | Reduction: | Single |
| Output Shaft Direction: | H1 | Overhung Load Rating (Output Shaft(lb)): | 1,250 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 634 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310060841 | Weight: | 21.00 LB |

