Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HMQ818-7.5-H1-140-16
Part #:NH8180550.16
Catalog #:NH-HMQ818-7.5-H1-140-16
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.44 | BE: | 0.38 in |
| I: | 3.24 in | LQ: | 4.09 in |
| AF: | 0.19 | AK: | 4.5 |
| Center Distance (in): | 1.75 in | AG: | 4.29 |
| RQ: | 3.59 in | D: | 2.06 |
| G: | 1.82 | AA: | 7.44 |
| P: | 1.38 in | AE2: | 0.56 |
| LL: | 1.98 in | BD: | 6.5 |
| V: | 1.44 in | B: | 4.5 |
| T: | 1 | BF: | 0.41 |
| H: | 0.53 in | AJ: | 5.88 |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Series Code: | NH | Input RPM: | 1,750 |
| Series Style: | NH-HMQ-H1 | Output Key: | 1/4 X 2.50 |
| Model Code: | HMQ818 | Thrust Rating - output shaft: | 868 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Mounting Style: | Shaft Mount | Output Style: | H1 |
| Ratio Range: | 7.5:1 | Bore Code: | 16 |
| Product Type: | Right Angle | Output Diameter (in): | 1 in |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 140 | Gear Type: | Worm |
| Frame Size: | 140TC | Input HP @ 1750 RPM: | 1.909 |
| Assembly: | HMQ-H1 | Output RPM: | 233 |
| Output Shaft Orientation: | H1 | Output Shaft Assembly Code: | H1 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Output HP: | 1.745 | Input HP: | 1.909 |
| Ratio: | 7.5:1 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Style: | C-Face Quill | Center Distance (in): | 1.75 |
| Input Bore (C Face): | 0.875 | Reduction: | Single |
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,250 lb |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310060995 | Weight: | 21.00 LB |

