Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-HMQ818-60-H1-48-16
Part #:NH8180582.16
Catalog #:NH-HMQ818-60-H1-48-16
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.09 in | H: | 0.53 in |
| AG: | 4.29 | BD: | 4.36 |
| Center Distance (in): | 1.75 in | I: | 3.24 in |
| V: | 1.44 in | BF: | 0.28 |
| BE: | 0.38 in | AE2: | 0.56 |
| RQ: | 3.59 in | AA: | 7.44 |
| D: | 2.06 | G: | 1.82 |
| AB: | 3.44 | AF: | 0.19 |
| P: | 1.38 in | LL: | 1.98 in |
| AK: | 3 | AJ: | 3.75 |
| B: | 4.5 | T: | 1 |
Technical Specifications
| Model Code: | HMQ818 | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Input HP: | 0.449 |
| Frame Size: | 48CZ | Output Shaft Orientation: | H1 |
| Output Shaft Assembly Code: | H1 | Output Diameter (in): | 1 in |
| Bore Code: | 16 | Input Diameter (in): | 0.5 in |
| Mounting Style: | Shaft Mount | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.5 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1144 | Reducer Style: | Worm - Right Angle |
| Output HP: | 0.288 | Ratio: | 60:1 |
| Input Keyway (C Face): | 1/8 X 1/16 | Output RPM: | 29 |
| Center Distance (in): | 1.75 | Series Style: | NH-HMQ-H1 |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 48 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series Code: | NH | Assembly: | HMQ-H1 |
| Output Style: | H1 | Input HP @ 1750 RPM: | 0.449 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Reduction: | Single |
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 623 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,250 lb |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310061121 | Weight: | 21.00 LB |

