Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BLMQ818-60-L-56
Part #:NH8185021.00
Catalog #:NH-BLMQ818-60-L-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.09 in | C: | 5.44 in |
| AK: | 4.5 | T: | 1 |
| BE: | 0.38 in | AJ: | 5.88 |
| I: | 3.24 in | K: | 1.88 in |
| B: | 4.5 | Center Distance (in): | 1.75 in |
| G: | 0.94 | F: | 1.88 |
| J: | 3.75 in | RQ: | 3.59 in |
| D: | 2.06 | O: | 2.94 in |
| BF: | 0.41 | BD: | 6.5 |
| N: | 4.75 | A: | 2.56 |
| TAP Depth: | 0.63 in | H-Tap size: | 5/16-18 UNC in |
Technical Specifications
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Frame Size: | 56C |
| Input RPM: | 1,750 | Reducer Style: | Worm - Right Angle |
| Keyway: | 3/16 X 3/32 | Input HP: | 0.449 |
| Assembly: | BLMQ | Output Shaft Orientation: | L |
| Ratio: | 60:1 | Output HP: | 0.288 |
| Input Style: | C-Face Quill | Overhung Load: | 1,250 |
| Output RPM: | 29 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 1.75 | Ratio Range: | 60:1 |
| Center Distance (in): | 1.75 | Output Style: | L |
| Gear Type: | Worm | Mounting Style: | Torque limiting design |
| Output Shaft Assembly Code: | L | No. of Gear Reductions: | Single |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Series Style: | NH-BLMQ-L |
| Input Quill Diameter (in): | 0.625 in | Service Factor: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.000 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.625 in | Model Code: | BLMQ818 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 623 in/lbs |
General Specifications
| UPC: | 690310139004 | Weight: | 20.00 LB |

