Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-B821-50-L
Part #:NH8210009.00
Catalog #:NH-B821-50-L
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.06 in | U: | 0.625 in |
| A: | 2.5 | B: | 4.5 |
| M: | 1.76 | K: | 1.63 in |
| O: | 2.66 in | I: | 3.61 in |
| G: | 0.94 | TAP Depth: | 0.63 in |
| C: | 6 in | L: | 4.82 in |
| H-Tap size: | 5/16 - 18 UNC in | T: | 0.875 |
| J: | 3.25 in | D: | 2.31 |
| F: | 1.88 | N: | 4.34 |
Technical Specifications
| Output Style: | L | Overhung Load: | 1,385 |
| Output Key: | 3/16 X 1.50 | Output Shaft Orientation: | L |
| Product Type: | Right Angle | Output HP: | 0.539 |
| Output Shaft Assembly Code: | L | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Center Distance (in): | 2.06 | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Model Code: | B821 |
| Reducer: | Worm - Right Angle | Input HP: | 0.769 |
| Input Keyway: | 3/16 X 1.38 in | Output Diameter (in): | 0.875 in |
| Series Code: | NH | No. of Gear Reductions: | Single |
| Output RPM: | 35 | Input RPM: | 1,750 |
| Reducer Style: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Style: | Solid Shaft | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Mounting Style: | Base | Thrust Rating - output shaft: | 1144 |
| Input HP @ 1750 RPM: | 0.769 | Ratio Range: | 50:1 |
| Assembly: | B-L | Series Style: | NH-B-L |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 775 lb |
| Output Torque Rating (in-lb): | 970 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310061282 | Weight: | 21.00 LB |

