Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-B821-100-L
Part #:NH8210012.00
Catalog #:NH-B821-100-L
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.63 in | Center Distance (in): | 2.06 in |
| J: | 3.25 in | L: | 4.82 in |
| U: | 0.625 in | O: | 2.66 in |
| M: | 1.76 | N: | 4.34 |
| G: | 0.94 | T: | 0.875 |
| C: | 6 in | F: | 1.88 |
| H-Tap size: | 5/16 - 18 UNC in | TAP Depth: | 0.63 in |
| B: | 4.5 | I: | 3.61 in |
| A: | 2.5 | D: | 2.31 |
Technical Specifications
| Assembly: | B-L | Output Diameter (in): | 0.875 in |
| Input HP: | 0.217 | Output Shaft Orientation: | L |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Ratio: | 100:1 |
| Output Shaft Assembly Code: | L | Input Style: | Solid Shaft |
| Output HP: | 0.122 | Output Key: | 3/16 X 1.50 |
| Output RPM: | 17 | Overhung Load: | 1,580 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Style: | L | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Series Code: | NH |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Keyway: | 3/16 X 1.38 in |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Series Style: | NH-B-L | Model Code: | B821 |
| Mounting Style: | Base | Reducer: | Worm - Right Angle |
| Reducer Style: | Worm - Right Angle | Gear Type: | Worm |
| Center Distance (in): | 2.06 | Thrust Rating - output shaft: | 1144 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.217 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 439 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 775 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310061312 | Weight: | 21.00 LB |

