Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-B821-40-R
Part #:NH8210020.00
Catalog #:NH-B821-40-R
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4.5 | O: | 2.66 in |
| C: | 6 in | H-Tap size: | 5/16 - 18 UNC in |
| T: | 0.875 | U: | 0.625 in |
| L: | 4.82 in | I: | 3.61 in |
| M: | 1.76 | J: | 3.25 in |
| N: | 4.34 | A: | 2.5 |
| Center Distance (in): | 2.06 in | F: | 1.88 |
| D: | 2.31 | TAP Depth: | 0.63 in |
| G: | 0.94 | K: | 1.63 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Model Code: | B821 |
| Input HP @ 1750 RPM: | 0.916 | Ratio Range: | 40:1 |
| Input Style: | Solid Shaft | Center Distance (in): | 2.06 |
| No. of Gear Reductions: | Single | Output Style: | R |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Keyway: | 3/16 X 1.38 in |
| Series Style: | NH-B-R | Output RPM: | 43 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Thrust Rating - output shaft: | 1144 |
| Ratio: | 40:1 | Series Code: | NH |
| Input HP: | 0.916 | Output Shaft Orientation: | R |
| Output Diameter (in): | 0.875 in | Input Diameter (in): | 0.625 in |
| Output Key: | 3/16 X 1.50 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Mounting Style: | Base |
| Reducer Style: | Worm - Right Angle | Assembly: | B-R |
| Output Shaft Assembly Code: | R | Overhung Load: | 1,315 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output HP: | 0.674 | Product Type: | Right Angle |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 971 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 775 lb |
General Specifications
| UPC: | 690310061398 | Weight: | 21.00 LB |

