Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM821-15-L-56
Part #:NH8210040.00
Catalog #:NH-BM821-15-L-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.25 in | AJ: | 5.88 |
| TAP Depth: | 0.63 in | G: | 0.94 |
| D: | 2.31 | N: | 4.34 |
| L: | 4.82 in | Center Distance (in): | 2.06 in |
| T: | 0.875 | BD: | 6.5 |
| AK: | 4.5 | BF: | 0.41 |
| C: | 6 in | K: | 1.63 in |
| F: | 1.88 | H-Tap size: | 5/16 - 18 UNC in |
| LM: | 7.07 | A: | 2.5 |
| B: | 4.5 | I: | 3.61 in |
| O: | 2.66 in | BE: | 0.38 in |
| U: | 0.625 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Output Key: | 3/16 X 1.50 |
| Output Diameter (in): | 0.875 in | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.887 | Frame Size: | 56C |
| Thrust Rating - output shaft: | 1099 | Motor Frame Size: | 56 |
| Input Keyway: | 3/16 X 1.38 in | Gear Type: | Worm |
| Output Shaft Assembly Code: | L | Ratio Range: | 15:1 |
| Input HP: | 1.887 | Series Style: | NH-BM-L |
| Output Shaft Orientation: | L | Series Code: | NH |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Service Factor: | 1 | Center Distance (in): | 2.06 |
| Reducer Style: | Worm - Right Angle | Ratio: | 15:1 |
| Model Code: | BM821 | Output Style: | L |
| Output HP: | 1.661 | Mounting Style: | Base |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output RPM: | 116 |
| Input Bore (C Face): | 0.625 | Assembly: | BM-L |
| Input Diameter (in): | 0.625 in | Overhung Load: | 1,125 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 897 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 775 lb |
General Specifications
| UPC: | 690310061596 | Weight: | 26.00 LB |

