Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM821-30-L-56
Part #:NH8210043.00
Catalog #:NH-BM821-30-L-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.25 in | I: | 3.61 in |
| TAP Depth: | 0.63 in | U: | 0.625 in |
| O: | 2.66 in | L: | 4.82 in |
| A: | 2.5 | K: | 1.63 in |
| B: | 4.5 | LM: | 7.07 |
| BD: | 6.5 | N: | 4.34 |
| G: | 0.94 | H-Tap size: | 5/16 - 18 UNC in |
| BE: | 0.38 in | AJ: | 5.88 |
| AK: | 4.5 | F: | 1.88 |
| BF: | 0.41 | T: | 0.875 |
| D: | 2.31 | Center Distance (in): | 2.06 in |
| C: | 6 in |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output HP: | 0.896 | Input Bore (C Face): | 0.625 |
| Model Code: | BM821 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 0.875 in | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Service Factor: | 1 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Shaft Orientation: | L | Frame Size: | 56C |
| Series Style: | NH-BM-L | Center Distance (in): | 2.06 |
| Ratio Range: | 30:1 | Series Code: | NH |
| Input Keyway: | 3/16 X 1.38 in | Reducer Style: | Worm - Right Angle |
| Input HP: | 1.129 | Output Key: | 3/16 X 1.50 |
| Motor Frame Size: | 56 | Output Shaft Assembly Code: | L |
| Output RPM: | 58 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 1144 |
| Input Diameter (in): | 0.625 in | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.129 |
| Overhung Load: | 1,255 | Assembly: | BM-L |
| Mounting Style: | Base | Output Style: | L |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 968 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 775 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310061626 | Weight: | 26.00 LB |

