Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM821-30-R-56
Part #:NH8210055.00
Catalog #:NH-BM821-30-R-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | H-Tap size: | 5/16 - 18 UNC in |
| N: | 4.34 | BD: | 6.5 |
| D: | 2.31 | BE: | 0.38 in |
| Center Distance (in): | 2.06 in | U: | 0.625 in |
| A: | 2.5 | TAP Depth: | 0.63 in |
| K: | 1.63 in | F: | 1.88 |
| AK: | 4.5 | J: | 3.25 in |
| LM: | 7.07 | L: | 4.82 in |
| T: | 0.875 | O: | 2.66 in |
| C: | 6 in | G: | 0.94 |
| I: | 3.61 in | BF: | 0.41 |
| B: | 4.5 |
Technical Specifications
| Output HP: | 0.896 | Ratio Range: | 30:1 |
| Output Style: | R | Output Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | R | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input HP: | 1.129 |
| Product Type: | Right Angle | Reducer Style: | Worm - Right Angle |
| Input Diameter (in): | 0.625 in | Output Shaft Orientation: | R |
| Series Code: | NH | Input HP @ 1750 RPM: | 1.129 |
| Motor Frame Size: | 56 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Center Distance (in): | 2.06 |
| Reducer: | Worm - Right Angle | Series Style: | NH-BM-R |
| Ratio: | 30:1 | Mounting Style: | Base |
| Overhung Load: | 1,255 | Input Bore (C Face): | 0.625 |
| Input Style: | Flexible Coupling Input | Output RPM: | 58 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 1144 |
| Output Key: | 3/16 X 1.50 | Assembly: | BM-R |
| Input RPM: | 1,750 | Model Code: | BM821 |
| Frame Size: | 56C | Input Keyway: | 3/16 X 1.38 in |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 775 lb | Output Torque Rating (in-lb): | 968 in/lbs |
General Specifications
| UPC: | 690310061749 | Weight: | 26.00 LB |

