Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM821-100-R-56
Part #:NH8210060.00
Catalog #:NH-BM821-100-R-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 0.94 | U: | 0.625 in |
| I: | 3.61 in | K: | 1.63 in |
| BD: | 6.5 | T: | 0.875 |
| H-Tap size: | 5/16 - 18 UNC in | LM: | 7.07 |
| J: | 3.25 in | F: | 1.88 |
| AK: | 4.5 | AJ: | 5.88 |
| BE: | 0.38 in | A: | 2.5 |
| TAP Depth: | 0.63 in | O: | 2.66 in |
| B: | 4.5 | BF: | 0.41 |
| D: | 2.31 | Center Distance (in): | 2.06 in |
| C: | 6 in | L: | 4.82 in |
| N: | 4.34 |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.217 | Series Style: | NH-BM-R |
| Input HP: | 0.217 | Model Code: | BM821 |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 0.875 in |
| Overhung Load: | 1,580 | Output Shaft Orientation: | R |
| Output Style: | R | Assembly: | BM-R |
| Series Code: | NH | Product Type: | Right Angle |
| Ratio: | 100:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Keyway: | 3/16 X 1.38 in | Mounting Style: | Base |
| Output HP: | 0.122 | Center Distance (in): | 2.06 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Motor Frame Size: | 56 |
| Output Shaft Assembly Code: | R | Reducer Style: | Worm - Right Angle |
| Output Key: | 3/16 X 1.50 | Output RPM: | 17 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 1144 | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 775 lb | Output Torque Rating (in-lb): | 439 in/lbs |
General Specifications
| UPC: | 690310061794 | Weight: | 26.00 LB |

