Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM821-10-D-56
Part #:NH8210063.00
Catalog #:NH-BM821-10-D-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.07 | H-Tap size: | 5/16 - 18 UNC in |
| J: | 3.25 in | O: | 2.66 in |
| G: | 0.94 | D: | 2.31 |
| U: | 0.625 in | T: | 0.875 |
| K: | 1.63 in | BD: | 6.5 |
| A: | 2.5 | BF: | 0.41 |
| BE: | 0.38 in | B: | 4.5 |
| L: | 4.82 in | AJ: | 5.88 |
| N: | 4.34 | I: | 3.61 in |
| F: | 1.88 | C: | 6 in |
| TAP Depth: | 0.63 in | O*: | 2.45 in |
| Center Distance (in): | 2.06 in | AK: | 4.5 |
Technical Specifications
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.38 in |
| Output RPM: | 175 | Series Code: | NH |
| Input HP: | 2.464 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | D |
| Input HP @ 1750 RPM: | 2.464 | Input RPM: | 1,750 |
| Mounting Style: | Base | No. of Gear Reductions: | Single |
| Output HP: | 2.235 | Service Factor: | 1 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Series Style: | NH-BM-D |
| Overhung Load: | 1,065 | Input Diameter (in): | 0.625 in |
| Output Shaft Orientation: | LR | Shaft Seal Material: | Viton |
| Assembly: | BM-D | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio: | 10:1 | Output Key: | 3/16 X 1.50 |
| Output Diameter (in): | 0.875 in | Center Distance (in): | 2.06 |
| Frame Size: | 56C | Thrust Rating - output shaft: | 898 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Style: | D | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Model Code: | BM821 | Motor Frame Size: | 56 |
| Reducer Style: | Worm - Right Angle | Product Type: | Right Angle |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 775 lb | Output Torque Rating (in-lb): | 805 in/lbs |
General Specifications
| UPC: | 690310061824 | Weight: | 26.00 LB |

