Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM821-40-D-56
Part #:NH8210068.00
Catalog #:NH-BM821-40-D-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.34 | K: | 1.63 in |
| O*: | 2.45 in | BF: | 0.41 |
| G: | 0.94 | H-Tap size: | 5/16 - 18 UNC in |
| O: | 2.66 in | A: | 2.5 |
| U: | 0.625 in | C: | 6 in |
| LM: | 7.07 | BE: | 0.38 in |
| F: | 1.88 | Center Distance (in): | 2.06 in |
| I: | 3.61 in | AJ: | 5.88 |
| T: | 0.875 | TAP Depth: | 0.63 in |
| L: | 4.82 in | AK: | 4.5 |
| BD: | 6.5 | B: | 4.5 |
| D: | 2.31 | J: | 3.25 in |
Technical Specifications
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 0.875 in | Input HP: | 0.916 |
| Output Shaft Assembly Code: | D | Assembly: | BM-D |
| Input Diameter (in): | 0.625 in | Output Key: | 3/16 X 1.50 |
| Overhung Load: | 1,315 | Output Style: | D |
| Output Shaft Orientation: | LR | Output RPM: | 43 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Keyway: | 3/16 X 1.38 in |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Series Style: | NH-BM-D |
| Mounting Style: | Base | No. of Gear Reductions: | Single |
| Series Code: | NH | Gear Type: | Worm |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 0.916 |
| Model Code: | BM821 | Motor Frame Size: | 56 |
| Center Distance (in): | 2.06 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Ratio Range: | 40:1 | Thrust Rating - output shaft: | 1144 |
| Frame Size: | 56C | Input Keyway (C Face): | 3/16 x 3/32 |
| Reducer Style: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output HP: | 0.674 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 971 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 775 lb |
General Specifications
| UPC: | 690310061879 | Weight: | 26.00 LB |

