Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM821-100-D-56
Part #:NH8210072.00
Catalog #:NH-BM821-100-D-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4.5 | D: | 2.31 |
| O*: | 2.45 in | C: | 6 in |
| U: | 0.625 in | AK: | 4.5 |
| Center Distance (in): | 2.06 in | H-Tap size: | 5/16 - 18 UNC in |
| A: | 2.5 | LM: | 7.07 |
| BE: | 0.38 in | J: | 3.25 in |
| TAP Depth: | 0.63 in | T: | 0.875 |
| BF: | 0.41 | L: | 4.82 in |
| K: | 1.63 in | BD: | 6.5 |
| G: | 0.94 | I: | 3.61 in |
| AJ: | 5.88 | N: | 4.34 |
| O: | 2.66 in | F: | 1.88 |
Technical Specifications
| Model Code: | BM821 | Service Factor: | 1 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Key: | 3/16 X 1.50 |
| Reducer Style: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.217 |
| Output Style: | D | Motor Frame Size: | 56 |
| Series Style: | NH-BM-D | Product Type: | Right Angle |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Keyway: | 3/16 X 1.38 in | Input HP: | 0.217 |
| Ratio Range: | 100:1 to 250:1 | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Ratio: | 100:1 |
| Series Code: | NH | Output HP: | 0.122 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Center Distance (in): | 2.06 |
| Thrust Rating - output shaft: | 1144 | Output RPM: | 17 |
| Output Shaft Assembly Code: | D | Output Diameter (in): | 0.875 in |
| Output Shaft Orientation: | LR | Assembly: | BM-D |
| Overhung Load: | 1,580 | Input RPM: | 1,750 |
| Mounting Style: | Base | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Frame Size: | 56C |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 439 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 775 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310061916 | Weight: | 26.00 LB |

