Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BM821-50-R-140
Part #:NH8210093.00
Catalog #:NH-BM821-50-R-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6 in | U: | 0.625 in |
| L: | 4.82 in | AK: | 4.5 |
| D: | 2.31 | I: | 3.61 in |
| BF: | 0.41 | O: | 2.66 in |
| B: | 4.5 | K: | 1.63 in |
| BE: | 0.38 in | Center Distance (in): | 2.06 in |
| F: | 1.88 | TAP Depth: | 0.63 in |
| G: | 0.94 | A: | 2.5 |
| LM: | 7.07 | J: | 3.25 in |
| AJ: | 5.88 | BD: | 6.5 |
| H-Tap size: | 5/16 - 18 UNC in | N: | 4.34 |
| T: | 0.875 |
Technical Specifications
| Shaft Seal Material: | Viton | Overhung Load: | 1,385 |
| Output RPM: | 35 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.38 in | Output Shaft Orientation: | R |
| Output Style: | R | Input Keyway (C Face): | 3/16 x 3/32 |
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| Series Style: | NH-BM-R | Service Factor: | 1 |
| Mounting Style: | Base | Input HP @ 1750 RPM: | 0.769 |
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | R | Motor Frame Size: | 140 |
| Input Bore (C Face): | 0.875 | Input HP: | 0.769 |
| No. of Gear Reductions: | Single | Model Code: | BM821 |
| Output HP: | 0.539 | Reducer: | Worm - Right Angle |
| Series Code: | NH | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Assembly: | BM-R |
| Output Diameter (in): | 0.875 in | Ratio: | 50:1 |
| Center Distance (in): | 2.06 | Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 1144 |
| Output Key: | 3/16 X 1.50 | Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 775 lb | Output Torque Rating (in-lb): | 970 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310062067 | Weight: | 26.00 LB |

