Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ821-15-L-56
Part #:NH8210112.00
Catalog #:NH-BMQ821-15-L-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.34 | Center Distance (in): | 2.06 in |
| F: | 1.88 | RQ: | 4.06 in |
| D: | 2.31 | T: | 0.875 |
| J: | 3.25 in | I: | 3.61 in |
| K: | 1.63 in | M: | 1.76 |
| LQ: | 4.46 in | U: | 0.625 in |
| BE: | 0.38 in | O*: | 2.45 in |
| BF: | 0.41 | B: | 4.5 |
| C: | 6 in | O: | 2.66 in |
| G: | 0.94 | AJ: | 5.88 |
| BD: | 6.5 | L: | 4.82 in |
| AK: | 4.5 | H-Tap size: | 5/16 - 18 UNC in |
| TAP Depth: | 0.63 in | A: | 2.5 |
Technical Specifications
| Input Style: | C-Face Quill | Overhung Load: | 775 |
| Reducer Style: | Worm - Right Angle | Output RPM: | 116 |
| Reducer: | Worm - Right Angle | Output Key: | 3/16 X 1.50 |
| Input RPM: | 1,750 | Keyway: | 3/16 X 3/32 |
| Ratio: | 15:1 | Assembly: | BMQ-L |
| Input HP: | 1.887 | Frame Size: | 56C |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Output Shaft Orientation: | L |
| Output HP: | 1.661 | Model Code: | BMQ821 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Quill Diameter (in): | 0.625 in |
| Series Code: | NH | Ratio Range: | 15:1 |
| Input Bore (C Face): | 0.625 | Input Keyway: | 3/16 X 1.38 in |
| Center Distance (in): | 2.06 | Output Style: | L |
| Mounting Style: | Base | No. of Gear Reductions: | Single |
| Output Diameter (in): | 0.875 in | Output Shaft Assembly Code: | L |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Series Style: | NH-BMQ-L | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Diameter (in): | 0.625 in |
| Thrust Rating - output shaft: | 1099 | Input HP @ 1750 RPM: | 1.887 |
| Gear Type: | Worm | Motor Frame Size: | 56 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 775 lb | Output Torque Rating (in-lb): | 897 in/lbs |
General Specifications
| UPC: | 690310062166 | Weight: | 25.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

