Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ821-25-L-56
Part #:NH8210114.00
Catalog #:NH-BMQ821-25-L-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.875 | Center Distance (in): | 2.06 in |
| LQ: | 4.46 in | O*: | 2.45 in |
| BE: | 0.38 in | AJ: | 5.88 |
| AK: | 4.5 | J: | 3.25 in |
| D: | 2.31 | BF: | 0.41 |
| BD: | 6.5 | K: | 1.63 in |
| G: | 0.94 | O: | 2.66 in |
| RQ: | 4.06 in | F: | 1.88 |
| I: | 3.61 in | B: | 4.5 |
| C: | 6 in | N: | 4.34 |
| H-Tap size: | 5/16 - 18 UNC in | A: | 2.5 |
| TAP Depth: | 0.63 in |
Technical Specifications
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Assembly: | BMQ-L |
| Frame Size: | 56C | Overhung Load: | 775 |
| Output Shaft Orientation: | L | Keyway: | 3/16 X 3/32 |
| Input RPM: | 1,750 | Reducer Style: | Worm - Right Angle |
| Ratio: | 25:1 | Output RPM: | 70 |
| Output HP: | 1.094 | Output Key: | 3/16 X 1.50 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Input HP: | 1.333 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | L | Input Diameter (in): | 0.625 in |
| Model Code: | BMQ821 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Series Code: | NH | Input Quill Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Mounting Style: | Base | Output Style: | L |
| Service Factor: | 1 | Series Style: | NH-BMQ-L |
| Input HP @ 1750 RPM: | 1.333 | Output Diameter (in): | 0.875 in |
| Input Bore (C Face): | 0.625 | Thrust Rating - output shaft: | 1144 |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56 |
| Center Distance (in): | 2.06 | Reduction: | Single |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 775 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 985 in/lbs |
General Specifications
| UPC: | 690310062180 | Weight: | 25.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

