Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ821-7.5-R-56
Part #:NH8210122.00
Catalog #:NH-BMQ821-7.5-R-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.875 | F: | 1.88 |
| LQ: | 4.46 in | O: | 2.66 in |
| I: | 3.61 in | B: | 4.5 |
| H-Tap size: | 5/16 - 18 UNC in | K: | 1.63 in |
| A: | 2.5 | BD: | 6.5 |
| BE: | 0.38 in | Center Distance (in): | 2.06 in |
| BF: | 0.41 | N: | 4.34 |
| G: | 0.94 | AK: | 4.5 |
| J: | 3.25 in | TAP Depth: | 0.63 in |
| AJ: | 5.88 | D: | 2.31 |
| C: | 6 in | RQ: | 4.06 in |
Technical Specifications
| Input HP: | 2.793 | Output Shaft Assembly Code: | R |
| Mounting Style: | Base | Series Code: | NH |
| Overhung Load: | 1,035 | Input Style: | C-Face Quill |
| Series Style: | NH-BMQ-R | Output Shaft Orientation: | R |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Center Distance (in): | 2.06 |
| Output Diameter (in): | 0.875 in | Input Diameter (in): | 0.625 in |
| Ratio Range: | 7.5:1 | Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Assembly: | BMQ-R |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Style: | R | Ratio: | 7.5:1 |
| Reducer Style: | Worm - Right Angle | Output Key: | 3/16 X 1.50 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56 |
| Model Code: | BMQ821 | Thrust Rating - output shaft: | 811 |
| Output RPM: | 233 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Output HP: | 2.562 |
| Input HP @ 1750 RPM: | 2.793 | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 692 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 775 lb |
General Specifications
| UPC: | 690310062265 | Weight: | 25.00 LB |

