Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ821-10-D-56
Part #:NH8210135.00
Catalog #:NH-BMQ821-10-D-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.34 | B: | 4.5 |
| LQ: | 4.46 in | K: | 1.63 in |
| BE: | 0.38 in | D: | 2.31 |
| Center Distance (in): | 2.06 in | C: | 6 in |
| AK: | 4.5 | T: | 0.875 |
| AJ: | 5.88 | I: | 3.61 in |
| F: | 1.88 | O*: | 2.45 in |
| RQ: | 4.06 in | J: | 3.25 in |
| G: | 0.94 | BF: | 0.41 |
| BD: | 6.5 | O: | 2.66 in |
| A: | 2.5 | TAP Depth: | 0.63 in |
| H-Tap size: | 5/16 - 18 UNC in |
Technical Specifications
| Ratio: | 10:1 | Overhung Load: | 775 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Assembly: | BMQ-D |
| Output Key: | 3/16 X 1.50 | Output HP: | 2.235 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Input HP: | 2.464 |
| Output Shaft Orientation: | LR | Reducer Style: | Worm - Right Angle |
| Frame Size: | 56C | Output RPM: | 175 |
| Keyway: | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 898 | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Series Style: | NH-BMQ-D | Series Code: | NH |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Quill Diameter (in): | 0.625 in |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.464 | Output Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | D | Input Bore (C Face): | 0.625 |
| Model Code: | BMQ821 | Output Style: | D |
| Center Distance (in): | 2.06 | Ratio Range: | 10:1 |
| Product Type: | Right Angle | Mounting Style: | Base |
| Motor Frame Size: | 56 | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 805 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 775 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310062395 | Weight: | 25.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

