Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ821-25-D-56
Part #:NH8210138.00
Catalog #:NH-BMQ821-25-D-56
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.63 in | Center Distance (in): | 2.06 in |
| AK: | 4.5 | T: | 0.875 |
| I: | 3.61 in | BE: | 0.38 in |
| H-Tap size: | 5/16 - 18 UNC in | N: | 4.34 |
| AJ: | 5.88 | F: | 1.88 |
| BD: | 6.5 | C: | 6 in |
| K: | 1.63 in | J: | 3.25 in |
| G: | 0.94 | BF: | 0.41 |
| A: | 2.5 | B: | 4.5 |
| O: | 2.66 in | D: | 2.31 |
| LQ: | 4.46 in | RQ: | 4.06 in |
| O*: | 2.45 in |
Technical Specifications
| Output HP: | 1.094 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Series Style: | NH-BMQ-D |
| Reducer: | Worm - Right Angle | Overhung Load: | 1,210 |
| Output Shaft Assembly Code: | D | Ratio Range: | 25:1 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Input HP: | 1.333 | Mounting Style: | Base |
| Series Code: | NH | Ratio: | 25:1 |
| Output Diameter (in): | 0.875 in | Motor Frame Size: | 56 |
| Input HP @ 1750 RPM: | 1.333 | Service Factor: | 1 |
| Frame Size: | 56C | Output RPM: | 70 |
| Assembly: | BMQ-D | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Style: | D |
| Output Shaft Orientation: | LR | Center Distance (in): | 2.06 |
| Input Bore (C Face): | 0.625 | Model Code: | BMQ821 |
| Input Diameter (in): | 0.625 in | Reducer Style: | Worm - Right Angle |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 1144 | Input Style: | C-Face Quill |
| Output Key: | 3/16 X 1.50 | Reduction: | Single |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 985 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 775 lb |
General Specifications
| UPC: | 690310062425 | Weight: | 25.00 LB |

