Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ821-30-L-140
Part #:NH8210151.00
Catalog #:NH-BMQ821-30-L-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.63 in | RQ: | 4.06 in |
| Center Distance (in): | 2.06 in | N: | 4.34 |
| J: | 3.25 in | B: | 4.5 |
| D: | 2.31 | I: | 3.61 in |
| C: | 6 in | BE: | 0.38 in |
| G: | 0.94 | A: | 2.5 |
| AJ: | 5.88 | F: | 1.88 |
| O: | 2.66 in | AK: | 4.5 |
| TAP Depth: | 0.63 in | H-Tap size: | 5/16 - 18 UNC in |
| BD: | 6.5 | T: | 0.875 |
| BF: | 0.41 | LQ: | 4.46 in |
Technical Specifications
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Gear Type: | Worm |
| Center Distance (in): | 2.06 | Overhung Load: | 1,255 |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Motor Frame Size: | 140 |
| Product Type: | Right Angle | Series Style: | NH-BMQ-L |
| Output Diameter (in): | 0.875 in | Output RPM: | 58 |
| Output HP: | 0.896 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Ratio: | 30:1 |
| Frame Size: | 140TC | Model Code: | BMQ821 |
| Output Shaft Assembly Code: | L | Input HP: | 1.129 |
| Thrust Rating - output shaft: | 1144 | Assembly: | BMQ-L |
| Output Style: | L | Input RPM: | 1,750 |
| Output Shaft Orientation: | L | Series Code: | NH |
| Mounting Style: | Base | Reducer: | Worm - Right Angle |
| Ratio Range: | 30:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.129 |
| Reducer Style: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Output Key: | 3/16 X 1.50 | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 968 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 775 lb |
General Specifications
| UPC: | 690310062555 | Weight: | 25.00 LB |

