Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ821-50-L-140
Part #:NH8210153.00
Catalog #:NH-BMQ821-50-L-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 4.06 in | BE: | 0.38 in |
| BF: | 0.41 | AJ: | 5.88 |
| G: | 0.94 | LQ: | 4.46 in |
| J: | 3.25 in | Center Distance (in): | 2.06 in |
| K: | 1.63 in | O: | 2.66 in |
| TAP Depth: | 0.63 in | A: | 2.5 |
| T: | 0.875 | H-Tap size: | 5/16 - 18 UNC in |
| N: | 4.34 | D: | 2.31 |
| C: | 6 in | AK: | 4.5 |
| B: | 4.5 | F: | 1.88 |
| I: | 3.61 in | BD: | 6.5 |
Technical Specifications
| Series Style: | NH-BMQ-L | Input Keyway (C Face): | 3/16 x 3/32 |
| Series Code: | NH | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output RPM: | 35 |
| Frame Size: | 140TC | Service Factor: | 1 |
| Gear Type: | Worm | Motor Frame Size: | 140 |
| Output HP: | 0.539 | Ratio Range: | 50:1 |
| Mounting Style: | Base | Output Style: | L |
| Output Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Input HP @ 1750 RPM: | 0.769 |
| Thrust Rating - output shaft: | 1144 | Input HP: | 0.769 |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Orientation: | L |
| Model Code: | BMQ821 | Center Distance (in): | 2.06 |
| Input Diameter (in): | 0.875 in | Ratio: | 50:1 |
| Reducer Style: | Worm - Right Angle | Assembly: | BMQ-L |
| Output Key: | 3/16 X 1.50 | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | L | Overhung Load: | 1,385 |
| Product Type: | Right Angle | Reduction: | Single |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 775 lb |
| Output Torque Rating (in-lb): | 970 in/lbs |
General Specifications
| UPC: | 690310062579 | Weight: | 25.00 LB |

