Grove Gear NH Series - Ironman Narrow Housing Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - NH-BMQ821-7.5-R-140
Part #:NH8210158.00
Catalog #:NH-BMQ821-7.5-R-140
KEY FEATURES
- Rugged cast iron housings, covers, and flanges provide superior strength and rigidity.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-rings on all bearing covers, eliminating gaskets, sealants and leaks.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles. Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 1.88 | BF: | 0.41 |
| G: | 0.94 | B: | 4.5 |
| TAP Depth: | 0.63 in | LQ: | 4.46 in |
| K: | 1.63 in | D: | 2.31 |
| C: | 6 in | O: | 2.66 in |
| H-Tap size: | 5/16 - 18 UNC in | BD: | 6.5 |
| J: | 3.25 in | AJ: | 5.88 |
| A: | 2.5 | T: | 0.875 |
| BE: | 0.38 in | AK: | 4.5 |
| I: | 3.61 in | RQ: | 4.06 in |
| Center Distance (in): | 2.06 in | N: | 4.34 |
Technical Specifications
| Input HP: | 2.793 | Input RPM: | 1,750 |
| Output RPM: | 233 | Thrust Rating - output shaft: | 811 |
| No. of Gear Reductions: | Single | Output Style: | R |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Reducer Style: | Worm - Right Angle | Series Code: | NH |
| Input Bore (C Face): | 0.875 | Assembly: | BMQ-R |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.06 |
| Input HP @ 1750 RPM: | 2.793 | Input Diameter (in): | 0.875 in |
| Series Style: | NH-BMQ-R | Gear Type: | Worm |
| Input Style: | C-Face Quill | Model Code: | BMQ821 |
| Output Key: | 3/16 X 1.50 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Orientation: | R | Output HP: | 2.562 |
| Ratio: | 7.5:1 | Product Line: | NH Series - Ironman Narrow Housing Worm Gear Reducers |
| Output Shaft Assembly Code: | R | Product Type: | Right Angle |
| Motor Frame Size: | 140 | Output Diameter (in): | 0.875 in |
| Series: | NH Series - Ironman Narrow Housing Worm Gear Reducers | Mounting Style: | Base |
| Ratio Range: | 7.5:1 | Overhung Load: | 1,035 |
| Frame Size: | 140TC | Reduction: | Single |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 775 lb | Output Torque Rating (in-lb): | 692 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310062593 | Weight: | 25.00 LB |

